1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Countersunk Head Wooden Screw(Double Threaded and Thin)【1-5,000 Pieces Per Package】 (MNCSP2D-SUS-2.7-16)

FASTENING

Countersunk Head Wooden Screw(Double Threaded and Thin) (MNCSP2D-SUS-2.7-16)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

SUNCO screw for building materials, countersunk wood screw. (double-thread narrow body type)

Part Number
MNCSP2D-SUS-2.7-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Thread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit Detailed Shape

฿ 4,601.63

FASTENING 1 Pack(s)

5,000 Pieces Per Package

15 Day(s) 10Wooden Screw2.716[Stainless] Stainless Steel--Box/packagePlate (Thin Body)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MNCSP2D-SUS-2.7-16 in the Countersunk Head Wooden Screw(Double Threaded and Thin) series.

Products with similar specification

Part Number
MNCSP2D-STU-3.1-16
MNCSP2D-SUS-2.7-20
MNCSP2D-SUS-3.1-20
MNCSP2D-SUS-3.1-32
MNCSP2D-SUS-3.5-16
MNCSP2D-SUS-3.5-20
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Thread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit Detailed Shape

฿ 954.19

1 Pack(s)

2,000 Pieces Per Package

6 Day(s) -------Box/package-

฿ 3,298.28

1 Pack(s)

3,000 Pieces Per Package

15 Day(s) 10Wooden Screw2.720[Stainless] Stainless Steel--Box/packagePlate (Thin Body)

฿ 16.02

1 Piece(s) Available 6 Day(s) 10Wooden Screw3.120[Stainless] Stainless Steel--Low Quantity (can be purchased from one)Plate (Thin Body)

฿ 2,371.45

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10Wooden Screw3.132[Stainless] Stainless Steel--Box/packagePlate (Thin Body)

฿ 3,122.97

1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10Wooden Screw3.516[Stainless] Stainless Steel--Box/packagePlate (Thin Body)

฿ 3,272.87

1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10Wooden Screw3.520[Stainless] Stainless Steel--Box/packagePlate (Thin Body)