1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cost-Effective Type, Adjuster

YKL ADJUSTER FOR AL FLAME

Cost-Effective Type, Adjuster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 184.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An adjuster which is highly cost-effectiveness.
[Features]
· The pad diameter is large and provides a sense of stability.
· Materials - Thread section: SS400, Bottom part: rubber.
· Surface treatment: Zinc plating.
· Weight: 300 g.
· Allowable load: 300 kgf.
[Applications]
· Used to adjust the levels of stands and partitions .

 
Part Number
AJEC-M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 184.73

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Material Thread: SS400, Bottom: Rubber Outer Diameter(φ) 85
Thread Diameter M16 Height(mm) 129

Please check the type/dimensions/specifications of the part AJEC-M16 in the Cost-Effective Type, Adjuster series.