1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Type Adjuster

Ball Type Adjuster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball type adjuster.
[Features]
· An adjuster which can support even in case of deformed floor with the help of swiveling mechanism.
· Materials - Thread section: SS400, Bottom part: rubber.
· Surface treatments: Nickel plating.
[Applications]
· Used to adjust the levels of stands and partitions .

 
Part Number
AJBT-M12
AJBT-M16
AJBT-M20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(φ)
Thread Diameter Height
(mm)

฿ 301.47

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 50M12136

฿ 387.91

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 60M16146

฿ 482.95

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 80M20148

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Material Thread: SS400, Bottom: Rubber