1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster

Adjuster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 225.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster
This adjuster is commonly utilized to assemble aluminum extrusions. It is designed for aluminum extrusions from the SUS brand.
[Feature]
- Height (mm.) : 70, 97.5 and 100
- Outside Diameter (mm.) : 40 x 50
- Thread Size : M10 and M16
- Material :
Shaft - SWRM
Washer - Nylon
Cover - SPCC
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 
Part Number
AJ10-S
AJ16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter
(φ)
Thread Diameter Height
(mm)

฿ 225.22

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 1040M1070

฿ 313.57

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 1050M1697.5

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Material Shaft: SWRM Washer: Nylon Cover: SPCC