1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster for Corner

Adjuster for Corner
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 219.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster for Corner
This adjustable is commonly utilized to assemble aluminum extrusions. Moreover, this equipment can be brought close to each other or installed in corners.
[Feature]
- Pad size LXH (mm.) :
AC12-F size 45X45
AC16-F size 57X57
- Thread Size : M12 X 1.75 and M16 X 2.0
- Overall Length : 97 for AC12-F and 103 for AC16-F
- Material :
Bolt - SWRCH
Pad - SPCC
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 
Part Number
AC12-F
AC16-FSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Diameter Height
(mm)

฿ 219.29

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10M12X1.7597

฿ 307.95

฿ 170.20

ADJUSTER FOR AL FLAME 1 Piece(s) Same day 10M16X2.0103

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Material Bolt: SWRCH Catch Plate: SPCC