1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Small Adjuster

YKL ADJUSTER FOR AL FLAME

Stainless Steel Small Adjuster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 398.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel small adjuster suitable for laminar flow cabinets, etc.
[Features]
· The main body is entirely made of stainless steel with excellent corrosion-resistance.
· The swivel mechanism can support up to an approximately 10° slant in the floor surface.
· The double-layered structure of the main body and the base enables the height to be adjusted by turning manually after it has been installed.
· The base is made of an anti-slip elastomer.
[Applications]
· Suitable for using with housings, etc. in clean environments.

 
Part Number
AJSS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 398.15

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Material Main Body: SUS304; Bottom: Elastomer Outer Diameter(φ) 32
Thread Diameter M10X1.5 Height(mm) 36

Please check the type/dimensions/specifications of the part AJSS in the Stainless Steel Small Adjuster series.