1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Adjuster

YKL ADJUSTER FOR AL FLAME

Small Adjuster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 94.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster having a compact design.
[Features]
· Thin design that does not impair the design of the housing.
· Comes with a cross-head for easy installation.
[Applications]
· Used for adjusters in small housings.

 
Part Number
AJSP-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 94.64

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Material Thread: SWCH, Seat: PA Outer Diameter(φ) 30
Thread Diameter M10X1.5 Height(mm) 26

Please check the type/dimensions/specifications of the part AJSP-B in the Small Adjuster series.