(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SUNCO screw for building materials, countersunk wood screw. (Double-thread fully-threaded type)
Type | Wooden Screw | Length | 22 | Material | Stainless Steel |
---|---|---|---|---|---|
Sales Unit | Box/package | Detailed Shape | Plate (Full-Threaded) |
Please check the type/dimensions/specifications of the part MNCSP2A-SUS-3.1-22 in the Countersunk Head Wooden Screw (Double Threaded) series.
Part Number |
---|
MNCSP2A-SUS-3.5-22 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) |
---|---|---|---|---|---|---|---|
฿ 3,873.48 | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | 10 | 3.5 |
How can we improve?
How can we improve?