1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Foot

Plastic Foot
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 54.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic Foot
This plastic foot is commonly utilized to assemble an adjustable foot for the machine to protect the markings on the floor.
[Feature]
- Size (Diameter x Height) (mm.): 23 X 11.5
- Thread Size : M4
- Material : Plastic ABS and Felt/Wool
- Option : With mounting bolt and nut (for 25 series frames and 40 series frames)
[Application]
It is commonly utilized to assemble an adjustable foot for the machine

 
Part Number
AJPF-TM
AJPF-TM25
AJPF-TM40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSet Content

฿ 54.19

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10Single Item

฿ 60.82

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 6 Day(s) -With mounting bolt and nut (for 25 series frames)

฿ 61.75

YKL ADJUSTER FOR AL FLAME 1 Piece(s) 6 Day(s) -With mounting bolt and nut (for 40 series frames)

Loading...

  1. 1

Basic Information

Material Main Body: ABS/Felt/Wool Outer Diameter(φ) 23 Thread Diameter M4
Height(mm) 11.5