(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin U nut with metal ring locking function.
[Features]
· U nut made from two points: the nut body and friction ring (special spring).
· The friction ring is fixed on the upper surface of the nut by crimping and integrated.
[Applications]
· Active in all industries from steel structures such as railways and connecting bridges to cars, motorcycles, and industrial machinery.
[Materials] Steel
[Surface Processing] Chromate Plating/Trivalent White/Trivalent Black
[Nominal of Thread (M)] 4/10/12/14/16/20/24
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse
[Loosening Prevention Details] U Nut
Part Number |
---|
UNUTLU-ST3B-M4 |
UNUTLU-ST3B-M16 |
UNUTLU-ST3B-M20 |
UNUTLU-ST3B-M24 |
UNUTLU-ST3W-M10 |
UNUTLU-ST3W-M12 |
UNUTLU-ST3W-M20 |
UNUTLU-ST3W-M24 |
UNUTLU-STC-M14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22.00 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | |
฿ 99.05 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | |
฿ 169.21 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 20 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | ||
฿ 1,223.24 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 24 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | |
฿ 35.34 ฿ 18.33 | FASTENING | 1 Piece(s) | Same day | 10 | 10 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 52.96 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |
฿ 163.42 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 20 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 1,110.86 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 24 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |
฿ 61.72 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 14 | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating |
Loading...
Material | Steel | Applications, Functions | Stop loosening | Thread Type | Metric coarse |
---|---|---|---|---|---|
Locking Details | U Nut |
How can we improve?
How can we improve?