(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
U-nut (fine) with metal ring locking function.
[Features]
· U nut made from two points: the nut body and friction ring (special spring).
· The friction ring is fixed on the upper surface of the nut by crimping and integrated.
[Applications]
· Active in all industries from steel structures such as railways and connecting bridges to cars, motorcycles, and industrial machinery.
[Materials] Steel
[Surface Processing] Trivalent White/Trivalent Black
[Nominal of Thread (M)] 12/20/22/24/30/36/39/42
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric fine
[Loosening Prevention Details] U Nut
Part Number |
---|
UNUTL-ST3B-MS20 |
UNUTL-ST3B-MS22 |
UNUTL-ST3B-MS24 |
UNUTL-ST3W-MS24 |
UNUTL-ST3W-MS30 |
UNUTL-ST3W-MS36 |
UNUTL-ST3W-MS39 |
UNUTL-ST3W-MS42 |
UNUTLA-ST3B-MS12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 204.96 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | ||
฿ 297.53 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | ||
฿ 468.58 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 24 | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | ||
฿ 20,719.24 | FASTENING | 1 Pack(s) | 65 Pieces Per Package | 6 Day(s) | 10 | 24 | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 533.34 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 30 | Box/package | [Trivalent Chromate] Trivalent White | |||
฿ 816.77 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 36 | Box/package | [Trivalent Chromate] Trivalent White | |||
฿ 1,158.10 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 39 | Box/package | [Trivalent Chromate] Trivalent White | |||
฿ 1,645.72 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 42 | Box/package | [Trivalent Chromate] Trivalent White | |||
฿ 48.00 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black |
Loading...
Material | Steel | Applications, Functions | Stop loosening | Thread Type | Metric fine |
---|---|---|---|---|---|
Surface Treatment | Trivalent Chromate | Locking Details | U Nut | Hex Nut Type | Two Types |
How can we improve?
How can we improve?