1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pad Eye 40 (PD5-H)

YKL CLAMP/HOLDER/HOOK

Pad Eye 40 (PD5-H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Eye plate attached to T-groove of the frame.
[Features]
· Rope ends, shackles, pulleys, etc. can be fixed.
· Rust-proof stainless steel.
[Applications]
· Ideal for hangers, etc. when using as a hanging piece.
· Can be used as terminal metal fitting for chains, wires, ropes, etc.

 
Part Number
PD5-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Accessory Width
(mm)

฿ 277.03

YKL CLAMP/HOLDER/HOOK 1 Piece(s) 3 Day(s) 10HookNA15

Loading...

  1. 1

Basic Information

Material Stainless Steel Material SUS304

Please check the type/dimensions/specifications of the part PD5-H in the Pad Eye 40 series.

Products with similar specification

Part Number
PD5-25B
PD5-B
PD6-25B
PD6-B
PD6-H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Accessory Width
(mm)

฿ 249.56

1 Piece(s) 3 Day(s) -Connection AccessoryBolt and nut support clip (for 25 series frames)15

฿ 306.97

1 Piece(s) 3 Day(s) -Connection AccessoryBolt and nut (for 40 series frames)15

฿ 305.78

1 Piece(s) 3 Day(s) -Connection AccessoryBolt and nut support clip (for 25 series frames)20

฿ 363.32

1 Piece(s) 3 Day(s) -Connection AccessoryBolt and nut (for 40 series frames)20

฿ 333.32

1 Piece(s) 3 Day(s) 10HookNA20