(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
U nut with metal ring locking function.
[Features]
· U nut made from two points : the nut body and friction ring (special spring).
· The friction ring is fixed on the upper surface of the nut by crimping and integrated.
[Applications]
· Active in all industries from steel structures such as railways and connecting bridges to cars, motorcycles, and industrial machinery.
[Materials] Steel/Stainless Steel/S45C/Titanium/SCM435(H)
[Surface Processing] Trivalent White/Trivalent Black/None
[Nominal of Thread (M)] 5/10/12/14/16/18/24/30/36/42
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse/Metric Fine
[Loosening Prevention Details] Friction Nut
Part Number |
---|
UNUTL2-S45C3W-M5 |
UNUTL2-S45C3W-M18 |
UNUTL2-ST3B-M24 |
UNUTL2-ST3B-M30 |
UNUTL2-ST3W-M36 |
UNUTL2-SUS-M42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 53.34 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | [Steel] S45C | Trivalent Chromate | [Trivalent Chromate] Trivalent White | |
฿ 326.86 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 18 | [Steel] S45C | Trivalent Chromate | [Trivalent Chromate] Trivalent White | |
฿ 329.91 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 24 | [Steel] Steel | Trivalent Chromate | [Trivalent Chromate] Trivalent Black | |
฿ 532.96 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 30 | [Steel] Steel | Trivalent Chromate | [Trivalent Chromate] Trivalent Black | ||
฿ 692.52 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 36 | [Steel] Steel | Trivalent Chromate | [Trivalent Chromate] Trivalent White | ||
฿ 6,299.43 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 42 | [Stainless Steel] Stainless Steel | - | - |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric coarse | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Locking Details | Friction Nut | Hex Nut Type | Two Types |
How can we improve?
How can we improve?