(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 2.3
[Material] Steel / Stainless Steel / Phosphor Bronze
[Surface Processing] Trivalent White / German Brown Plating / Black Paint / Chrome Plated
Part Number |
---|
WSCJIS-PBH-M8 |
WSCJIS-PBH-M10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,840.96 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 7 Day(s) | 10 | 8.2 | 8 | 2 | ||
฿ 11,111.79 | SA11 FASTENING | 1 Pack(s) | 900 Pieces Per Package | 15 Day(s) | 10 | 10.2 | 10 | 2.5 |
Loading...
Material | Phosphor Bronze | Surface Treatment | Chrome Plating | Type | Spring Washer |
---|---|---|---|---|---|
Type (Application) | Spring Washer | Sales Unit | Box/package | Type Spring Washers | Standard |
Surface Treatment (Detailed) | Chrome Plating |
How can we improve?
How can we improve?