(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 3/3.5/4/5/6/8/10/11/12/14/16/18/20/22/24/27/30/33/36/39/42/45/48/52/56/60/64/68/72/76/80/85/90/95/100/105/110/115/120/125/130
[Material] Steel/Stainless Steel
[Surface Processing] Chromate Plating / Trivalent White / Baked Paint Finish / None
Wedge locking mechanism
Drawing
(Unit: mm)
Model | ød (inner diameter) | ød (outer diameter) | T (thickness) | ||
---|---|---|---|---|---|
Steel (SC material) | SUS | 254SMO | |||
NL3 | 3.4 | 7.0 | 1.8 | 2.2 | 2.2 |
NL4 | 4.4 | 7.6 | 1.8 | 2.2 | 2.2 |
NL5 | 5.4 | 9.0 | 1.8 | 2.2 | 2.2 |
NL6 | 6.5 | 10.8 | 1.8 | 2.2 | 2.2 |
NL8 | 8.7 | 13.5 | 2.5 | 2.0 | 2.0 |
NL10 | 10.7 | 16.6 | 2.5 | 2.0 | 2.0 |
NL11 | 11.4 | 18.5 | 2.5 | 2.2 | 2.2 |
NL12 | 13.0 | 19.5 | 2.5 | 2.0 | 2.0 |
NL14 | 15.2 | 23.0 | 3.4 | 3.0 | 3.0 |
NL16 | 17.0 | 25.4 | 3.4 | 3.0 | 3.0 |
NL18 | 19.5 | 29.0 | 3.4 | 3.2 | 3.2 |
NL20 | 21.4 | 30.7 | 3.4 | 3.0 | 3.0 |
NL22 | 23.4 | 34.5 | 3.4 | 3.2 | 3.2 |
NL24 | 25.3 | 39.0 | 3.4 | 3.2 | 3.2 |
NL27 | 28.4 | 42.0 | 5.8 | 6.8 | 5.8 |
NL30 | 31.4 | 47.0 | 5.8 | 6.8 | 5.8 |
NL33 | 34.4 | 48.5 | 5.8 | 6.8 | 5.8 |
NL36 | 37.4 | 55.0 | 6.6 | 6.8 | 5.8 |
NL39 | 40.4 | 58.5 | 6.6 | 6.8 | 5.8 |
Tapped hole
Please use it by attaching it between the bolt/nut and the mating material.
Counterbore
Since the outer diameter of the washer may be larger than the bolt head, please check the dimensions before use.
Through hole
Use Nord-Lock washers on both the bolt and nut sides.
If it is used on only one side, it may loosen on the side without the Nord-Lock, so please be careful.
Stud Bolt
It can be used without using adhesive.
When the pilot hole is large or a slotted hole, or the surface of the mating material is soft
Wide (SP) type Nord-Lock washers with a large outer diameter are recommended. More effective when used in combination with flange bolts and nuts.
Part Number |
---|
WSCD-SUS-M14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Diameter | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 372.16 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | - | 23 | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M14 | Stainless steel |
Loading...
Material | Stainless Steel | Type | Nord-Lock Washer | Type (Application) | Loosening prevention |
---|
Please check the type/dimensions/specifications of the part WSCD-SUS-M14 in the Nord-Lock Washer series.
Part Number |
---|
WSCA-254SMO-M12 |
WSCA-254SMO-M14 |
WSCA-254SMO-M16 |
WSCE-SUS-M12 |
WSCE-SUS-M16 |
WSCE-SUS-M8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Diameter | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 507.81 | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 13 | - | 12 | 2 | Low Quantity (can be purchased from one) | 254SMO | - | - | - | - | |
฿ 1,407.00 | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 15.2 | - | 14 | 3 | Box/package | 254SMO | - | - | - | - | |
฿ 787.05 | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 17 | - | 16 | 3 | Low Quantity (can be purchased from one) | 254SMO | - | - | - | - | |
฿ 289.28 | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | - | - | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M12 | Stainless steel | ||
฿ 372.16 | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | - | - | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M16 | Stainless steel | ||
฿ 127.36 | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | 8.7 | - | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M8 | Stainless steel |
How can we improve?
How can we improve?