(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 3.5/4/5/6/7/8/9/10/12/14/16/18/20/22/24/27/30/33/36
[Material] Steel/Stainless Steel
[Surface Processing] Chromate / Trivalent White / Baked Paint Finish / None
Product appearance
Drawing
(Unit: mm)
Model | ød (inner diameter) | ød (outer diameter) | T (thickness) | ||
---|---|---|---|---|---|
Steel (SC material) | SUS | 254SMO | |||
NL4sp | 4.4 | 9.0 | 1.8 | 2.2 | 2.2 |
NL5sp | 5.4 | 10.8 | 1.8 | 2.2 | 2.2 |
NL6sp | 6.5 | 13.5 | 2.5 | 2.0 | 2.0 |
NL8sp | 8.7 | 16.6 | 2.5 | 2.0 | 2.0 |
NL10sp | 10.7 | 21.0 | 2.5 | 2.0 | 2.0 |
NL12sp | 13.0 | 25.4 | 3.4 | 3.0 | 3.0 |
NL14sp | 15.2 | 30.7 | 3.4 | 3.2 | 3.2 |
NL16sp | 17.0 | 30.7 | 3.4 | 3.2 | 3.2 |
NL18sp | 19.5 | 34.5 | 3.4 | 3.2 | 3.2 |
NL20sp | 21.4 | 39.0 | 3.4 | 3.2 | 3.2 |
NL22sp | 23.4 | 42.0 | 4.6 | 3.2 | 3.2 |
NL24sp | 25.3 | 48.5 | 4.6 | 3.2 | 3.2 |
NL27sp | 28.4 | 48.5 | 5.8 | 6.8 | 5.8 |
Tapped hole
Please use it by attaching it between the bolt/nut and the mating material.
Counterbore
Although it is designed according to the counterbore hole diameter of the DIN974 standard, the washer outer diameter may be larger than the bolt head, so please check the dimensions before use.
Through hole
Be sure to use it on both the bolt and nut sides. If used on only one side, there is a risk of loosening on the other side.
Stud Bolt
It can be used without using adhesive.
When the pilot hole is a slotted hole or a large hole
A wide type Nord-Lock washer with a larger outer diameter is recommended. More effective when used in combination with flange bolts and nuts.
When the mating material is soft
A wide type Nord-Lock washer with a larger outer diameter is recommended. More effective when used in combination with flange bolts and nuts.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Diameter | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 337.00 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 4.4 | - | 4 | 2.2 | Box/package | 254SMO | - | - | - | - | ||
฿ 227.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 5.4 | - | 5 | 2.2 | Box/package | 254SMO | - | - | - | - | ||
฿ 33,889.53 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | - | 6.5 | - | 6 | 2.2 | Box/package | 254SMO | - | - | - | - | ||
฿ 300.96 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 8.7 | - | 8 | 2.2 | Low Quantity (can be purchased from one) | 254SMO | - | - | - | - | ||
฿ 532.19 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 10.7 | - | 10 | 2.2 | Low Quantity (can be purchased from one) | 254SMO | - | - | - | - | ||
฿ 878.48 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 13 | - | 12 | 3.2 | Low Quantity (can be purchased from one) | 254SMO | - | - | - | - | ||
฿ 1,158.86 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 17 | - | 16 | 3.2 | Low Quantity (can be purchased from one) | 254SMO | - | - | - | - | ||
฿ 1,949.34 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | - | 21.4 | - | 20 | 3.2 | Low Quantity (can be purchased from one) | 254SMO | - | - | - | - | ||
฿ 143,446.84 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | - | 25.3 | - | 24 | 3.2 | Box/package | 254SMO | - | - | - | - | ||
฿ 2,607.36 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | - | 48.5 | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M24 | Stainless steel | |||
฿ 45,014.40 | FASTENING | 1 Pack(s) | 25 Pieces Per Package | 6 Day(s) | - | [Painting, Coating] Painting / Coating | 28.4 | 48.5 | - | - | Box/package | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M27 | Stainless steel | ||
฿ 87,859.20 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | - | [Painting, Coating] Painting / Coating | 27.9 | 48.5 | - | - | Box/package | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | 1 | - | Stainless steel | ||
฿ 155.20 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | 7.2 | - | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | 1/4 | - | Stainless steel | |||
฿ 375.68 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | 10.3 | 21 | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | 3/8 | - | Stainless steel | |||
฿ 909.76 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | - | 34.5 | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M18 | Stainless steel | |||
฿ 1,091.84 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | 21.4 | 39 | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M20 | Stainless steel | |||
฿ 2,137.28 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | 23.4 | 42 | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M22 | Stainless steel | |||
฿ 575.68 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | 13.5 | - | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | 1/2 | - | Stainless steel | |||
฿ 129.28 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | - | - | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M5 | Stainless steel | |||
฿ 730.24 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | - | - | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M14 | Stainless steel | |||
฿ 137.60 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | 6.5 | - | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M6 | Stainless steel | |||
฿ 500.48 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | - | - | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M12 | Stainless steel | |||
฿ 626.56 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Painting, Coating] Painting / Coating | - | - | - | - | Low Quantity (can be purchased from one) | [SUS316L] EN1.4404 | [Copper Plating] German Brown plating | - | M16 | Stainless steel |
Loading...
Material | Stainless Steel | Type | Nord-Lock Washer | Type (Application) | Loosening prevention |
---|
How can we improve?
How can we improve?