(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The nut body has a hexagonal (HEX) form. Stable and high mounting strength can be obtained by caulking the hexagonal pilot hole of the base material.
[Nominal of Thread (M)] 10
[Material] Steel
[Surface Processing] Trivalent White
[Application/Function] Caulking
[Thread Ridge Type] Metric Coarse
Thread Nominal (M) | 10 | Material | Steel | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Crimped | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | Trivalent White |
Please check the type/dimensions/specifications of the part RVNCSFHC-ST3W-M10 in the Iron POP Hexa Nut, Small Flange SFH■ SF/HEX series.
Part Number |
---|
RVNCSFHB-ST3W-M10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length (mm) |
---|---|---|---|---|---|---|
฿ 80.39 | 1 Piece(s) | Available | 5 Day(s) | 10 | 25 |
How can we improve?
How can we improve?