1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUNCO Tight TRX Tamper P Type Pot【2,500 Pieces Per Package】

FASTENING

SUNCO Tight TRX Tamper P Type Pot
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,140.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Onigiri (triangle) shaped srew on the body.
[Features]
・Because the body has a rice ball (triangular) shape, the resistance when screwing in is reduced compared to tapping screws.
・After screwing, the springback causes the mating material (female thread material) to contract on the bottom of the rice ball (triangle) shape.
・Therefore, it becomes a resistance against the return and exerts a high loosening prevention effect.
・Even if a gap is created between the seat surface of the head and the mating material, and the axial force is weakened, the screw part exhibits a high loosening ability.
・[Nominal M] 3
・[Material] Steel
・[Surface Processing] Trivalent White[Applications]
・For plastic (plastic resin) only.

Part Number
CSXPNH-ST3W-TP3-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,140.96

FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 3 Length L (mm) 16
Detailed Shape Pan Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Tip Shape Flat End Additional Shape Standard
Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSXPNH-ST3W-TP3-16 in the SUNCO Tight TRX Tamper P Type Pot series.