(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 3 4 5 6 8
[Material] Stainless Steel
[Surface Processing] None / Loosening Prevention Coating / Black Coating
Dimensional drawing
- | M3 | M4 | M5 | M6 | M8 |
---|---|---|---|---|---|
dk | 5.5 | 8.4 | 9.3 | 11.3 | 15.8 |
k | 1.65 | 2.7 | 2.7 | 3.3 | 4.65 |
Drive Size | W2 | W4 | W5 | W6 | W7 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29.34 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 6 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 29.34 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 8 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 29.34 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 10 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 32.13 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 3 | 12 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 33.68 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 3 | 16 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 37.55 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 3 | 20 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 2,700.00 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 3 | 25 | 0.5 | [Not Provided] No | Box/package | ||
฿ 29.34 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 8 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 29.34 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 10 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 33.68 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 4 | 12 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 33.68 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 4 | 16 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 36.19 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 20 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 39.24 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 25 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 43.05 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 30 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 41.42 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 5 | 10 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 40.00 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 12 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 43.05 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 16 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 46.48 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 20 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 49.91 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 25 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 51.05 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 10 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 53.03 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 6 | 12 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 51.05 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 16 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 53.34 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 20 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 60.96 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 25 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 65.91 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 30 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 76.96 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 40 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 94.48 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 50 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 90.67 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 16 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 90.67 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 20 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 100.58 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 25 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 112.39 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 30 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 125.34 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 40 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 142.10 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 50 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10,874.71 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 16 Day(s) | 10 | 3 | 6 | 0.5 | [Locking Agent Coating] Coat with loosen prevention agent (A-lock) | Box/package | ||
฿ 10,874.71 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 16 Day(s) | 10 | 3 | 8 | 0.5 | [Locking Agent Coating] Coat with loosen prevention agent (A-lock) | Box/package | ||
฿ 10,882.45 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 16 Day(s) | 10 | 3 | 10 | 0.5 | [Locking Agent Coating] Coat with loosen prevention agent (A-lock) | Box/package | ||
฿ 11,024.90 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 16 Day(s) | 10 | 4 | 12 | 0.7 | [Locking Agent Coating] Coat with loosen prevention agent (A-lock) | Box/package | ||
฿ 3,665.42 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 3 | 6 | 0.5 | [Black Paint] Black Paint | Box/package | ||
฿ 3,665.42 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 3 | 8 | 0.5 | [Black Paint] Black Paint | Box/package | ||
฿ 3,665.42 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 3 | 10 | 0.5 | [Black Paint] Black Paint | Box/package | ||
฿ 4,044.77 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 3 | 16 | 0.5 | [Black Paint] Black Paint | Box/package | ||
฿ 4,834.84 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 3 | 25 | 0.5 | [Black Paint] Black Paint | Box/package | ||
฿ 3,665.42 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 4 | 8 | 0.7 | [Black Paint] Black Paint | Box/package | ||
฿ 3,665.42 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 4 | 10 | 0.7 | [Black Paint] Black Paint | Box/package | ||
฿ 4,044.77 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 4 | 16 | 0.7 | [Black Paint] Black Paint | Box/package | ||
฿ 4,834.84 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 4 | 25 | 0.7 | [Black Paint] Black Paint | Box/package | ||
฿ 5,340.39 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 4 | 30 | 0.7 | [Black Paint] Black Paint | Box/package |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Tri-Wing | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?