1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRF/Tamper-Proof Screw, Stainless Steel, One Side, Round Tapping Screw (4 models, AB type)【1-100 Pieces Per Package】 (CS1PNT-SUS-TP4.2-13)

SA11 FASTENING

TRF/Tamper-Proof Screw, Stainless Steel, One Side, Round Tapping Screw (4 models, AB type) (CS1PNT-SUS-TP4.2-13)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Tamper-proof screw with round tapping (type 4 AB) with a specially shaped recess.
[Features]
・A screw that is difficult to remove unless you use a special tool.
・Because the torque transmission is good, the driver is unlikely to come up to hand.
・The screw holes have a design, so they are sometimes used for decoration.
・[Nominal M] 3.5, 4.2, 4.8
・[Material] Stainless Steel
・[Surface Processing] Bare / Black Coating
[Applications]
・For when you do not want to touch important parts but want to perform maintenance.
・Difficulty if disassembled and modified.
・For equipment that is used to prevent technology leakage in core areas and expose it to public places.
・If this screw is loosened, an accident may occur.

Part Number
CS1PNT-SUS-TP4.2-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment Sales Unit

฿ 44.90

SA11 FASTENING 1 Piece(s) 5 Day(s) 104.213[Not Provided] FabricLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape One Side
Basic Shape Standard (Round) Material Stainless Steel Tip Shape Cone Point
Additional Shape Standard

Please check the type/dimensions/specifications of the part CS1PNT-SUS-TP4.2-13 in the TRF/Tamper-Proof Screw, Stainless Steel, One Side, Round Tapping Screw (4 models, AB type) series.

Products with similar specification

Part Number
CS1PNT-SUS-TP3.5-13
CS1PNT-SUS-TP3.5-20
CS1PNT-SUS-TP4.2-20
CS1PNT-SUS-TP4.2-25
CS1PNT-SUS-TP4.2-38
CS1PNT-SUS-TP4.8-13
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment Sales Unit

฿ 32.39

1 Piece(s) Available 5 Day(s) 103.513[Not Provided] FabricLow Quantity (can be purchased from one)

฿ 32.39

1 Piece(s) Available 5 Day(s) 103.520[Not Provided] FabricLow Quantity (can be purchased from one)

฿ 51.10

1 Piece(s) 5 Day(s) 104.220[Not Provided] FabricLow Quantity (can be purchased from one)

฿ 4,013.03

1 Pack(s)

100 Pieces Per Package

5 Day(s) 104.225[Not Provided] FabricBox/package

฿ 73.16

1 Piece(s) 5 Day(s) 104.238[Not Provided] FabricLow Quantity (can be purchased from one)

฿ 64.00

1 Piece(s) Available 5 Day(s) 104.813[Not Provided] FabricLow Quantity (can be purchased from one)