1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRF/Tamper-Proof Screw, Stainless Steel, One Sided, Small Pot Screw (unified coarse thread)

SA11 FASTENING

TRF/Tamper-Proof Screw, Stainless Steel, One Sided, Small Pot Screw (unified coarse thread)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 53.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Materials]Stainless steel "Mounting hole shape" hexalobular hole "Nominal" NO. 8 "Surface treatment" none

Part Number
CS1PNH-SUS-UNCNO.8-1/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 53.03

SA11 FASTENING 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Detailed Shape Pan Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread Type Unified coarse UNC Tip Shape Flat End
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Nominal of Thread (inch) NO.8
Length L (inch) 1/4

Please check the type/dimensions/specifications of the part CS1PNH-SUS-UNCNO.8-1/4 in the TRF/Tamper-Proof Screw, Stainless Steel, One Sided, Small Pot Screw (unified coarse thread) series.