(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 3.5, 4.2, 4.8
[Material] Stainless Steel
[Surface Processing] Bare / Black Coating
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 84.96 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3.5 | 10 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | ||
฿ 86.10 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3.5 | 13 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | ||
฿ 91.35 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3.5 | 16 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 92.52 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3.5 | 20 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 100.65 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3.5 | 25 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 109.55 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3.5 | 38 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 90.58 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.2 | 13 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 92.52 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.2 | 16 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 93.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.2 | 20 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 97.55 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.2 | 25 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 105.68 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.2 | 32 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 7,394.32 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4.2 | 38 | [Not Provided] Fabric | Box/package | ||
฿ 116.13 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.2 | 50 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 92.90 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.8 | 16 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 101.81 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.8 | 25 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 7,331.23 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4.8 | 32 | [Not Provided] Fabric | Box/package | ||
฿ 111.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.8 | 38 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 7,931.61 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4.8 | 50 | [Not Provided] Fabric | Box/package | ||
฿ 10,680.77 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 3.5 | 13 | [Black Paint] Black Paint | Box/package | ||
฿ 11,123.23 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 3.5 | 20 | [Black Paint] Black Paint | Box/package | ||
฿ 12,071.23 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 3.5 | 25 | [Black Paint] Black Paint | Box/package | ||
฿ 13,145.42 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 3.5 | 38 | [Black Paint] Black Paint | Box/package | ||
฿ 166.84 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.2 | 16 | [Black Paint] Black Paint | Low Quantity (can be purchased from one) |
Loading...
Thread Type | Self Tapping Screws | Detailed Shape | Disc | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Stainless Steel | Tip Shape | Cone Point |
Additional Shape | Standard |
How can we improve?
How can we improve?