1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRF/Tamper-Proof Screw, Stainless Steel Pin, Small Plate Hexagonal Hole Screw【1-100 Pieces Per Package】

TRF/Tamper-Proof Screw, Stainless Steel Pin, Small Plate Hexagonal Hole Screw
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 32.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Security screw made of stainless steel.
[Features]
・Removal is extremely difficult unless a dedicated tool for tamper-proof screws is used.
・[Nominal] 3 4 5 6 8
・[Material] Stainless Steel
・[Surface Processing] None / Loosening Prevention Coating / Black Coating
[Applications]
・For when you do not want to touch important parts but want to perform maintenance.
・In case of trouble if disassembled and modified.
・To prevent technology leakage in the core part.
・For equipment that is exposed in public places.
・If this screw is loosened, an accident may occur.

Part Number
CSRCSH-SUS-M3-6
CSRCSH-SUS-M3-8
CSRCSH-SUS-M3-10
CSRCSH-SUS-M3-12
CSRCSH-SUS-M3-16
CSRCSH-SUS-M3-20
CSRCSH-SUS-M3-25
CSRCSH-SUS-M4-8
CSRCSH-SUS-M4-10
CSRCSH-SUS-M4-12
CSRCSH-SUS-M4-16
CSRCSH-SUS-M4-20
CSRCSH-SUS-M4-25
CSRCSH-SUS-M4-30
CSRCSH-SUS-M5-10
CSRCSH-SUS-M5-12
CSRCSH-SUS-M5-16
CSRCSH-SUS-M5-20
CSRCSH-SUS-M5-25
CSRCSH-SUS-M5-40
CSRCSH-SUS-M6-10
CSRCSH-SUS-M6-12
CSRCSH-SUS-M6-16
CSRCSH-SUS-M6-20
CSRCSH-SUS-M6-25
CSRCSH-SUS-M6-30
CSRCSH-SUS-M6-40
CSRCSH-SUS-M6-50
CSRCSH-SUS-M8-10
CSRCSH-SUS-M8-12
CSRCSH-SUS-M8-16
CSRCSH-SUS-M8-20
CSRCSH-SUS-M8-25
CSRCSH-SUS-M8-40
CSRCSH-SUS-M8-50
CSRCSH-SUSNIROCK-M4-12
CSRCSH-SUSTBS-M3-6
CSRCSH-SUSTBS-M3-10
CSRCSH-SUSTBS-M3-16
CSRCSH-SUSTBS-M3-20
CSRCSH-SUSTBS-M4-10
CSRCSH-SUSTBS-M4-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Surface Treatment Sales Unit

฿ 32.39

FASTENING 1 Piece(s) Available 6 Day(s) 10360.5[Not Provided] NoLow Quantity (can be purchased from one)

฿ 32.39

FASTENING 1 Piece(s) Available 6 Day(s) 10380.5[Not Provided] NoLow Quantity (can be purchased from one)

฿ 35.23

SA11 FASTENING 1 Piece(s) 6 Day(s) 103100.5[Not Provided] NoLow Quantity (can be purchased from one)

฿ 35.81

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 103120.5[Not Provided] NoLow Quantity (can be purchased from one)

฿ 40.00

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 103160.5[Not Provided] NoLow Quantity (can be purchased from one)

฿ 2,954.71

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 103200.5[Not Provided] NoBox/package

฿ 50.71

SA11 FASTENING 1 Piece(s) 6 Day(s) 103250.5[Not Provided] NoLow Quantity (can be purchased from one)

฿ 32.90

SA11 FASTENING 1 Piece(s) 6 Day(s) 10480.7[Not Provided] NoLow Quantity (can be purchased from one)

฿ 32.90

SA11 FASTENING 1 Piece(s) 6 Day(s) 104100.7[Not Provided] NoLow Quantity (can be purchased from one)

฿ 33.91

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 104120.7[Not Provided] NoLow Quantity (can be purchased from one)

฿ 35.81

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 104160.7[Not Provided] NoLow Quantity (can be purchased from one)

฿ 40.00

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 104200.7[Not Provided] NoLow Quantity (can be purchased from one)

฿ 42.67

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 104250.7[Not Provided] NoLow Quantity (can be purchased from one)

฿ 47.24

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 104300.7[Not Provided] NoLow Quantity (can be purchased from one)

฿ 56.52

SA11 FASTENING 1 Piece(s) 5 Day(s) 105100.8[Not Provided] NoLow Quantity (can be purchased from one)

฿ 3,022.06

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105120.8[Not Provided] NoBox/package

฿ 50.71

SA11 FASTENING 1 Piece(s) 6 Day(s) 105160.8[Not Provided] NoLow Quantity (can be purchased from one)

฿ 50.67

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 105200.8[Not Provided] NoLow Quantity (can be purchased from one)

฿ 56.52

SA11 FASTENING 1 Piece(s) 6 Day(s) 105250.8[Not Provided] NoLow Quantity (can be purchased from one)

฿ 74.67

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 105400.8[Not Provided] NoLow Quantity (can be purchased from one)

฿ 52.26

SA11 FASTENING 1 Piece(s) 6 Day(s) 106101[Not Provided] NoLow Quantity (can be purchased from one)

฿ 50.29

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 106121[Not Provided] NoLow Quantity (can be purchased from one)

฿ 50.29

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 106161[Not Provided] NoLow Quantity (can be purchased from one)

฿ 54.97

SA11 FASTENING 1 Piece(s) 6 Day(s) 106201[Not Provided] NoLow Quantity (can be purchased from one)

฿ 60.19

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 106251[Not Provided] NoLow Quantity (can be purchased from one)

฿ 67.74

SA11 FASTENING 1 Piece(s) 6 Day(s) 106301[Not Provided] NoLow Quantity (can be purchased from one)

฿ 76.19

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 106401[Not Provided] NoLow Quantity (can be purchased from one)

฿ 94.48

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 106501[Not Provided] NoLow Quantity (can be purchased from one)

฿ 90.67

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 108101.25[Not Provided] NoLow Quantity (can be purchased from one)

฿ 90.67

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 108121.25[Not Provided] NoLow Quantity (can be purchased from one)

฿ 90.67

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 108161.25[Not Provided] NoLow Quantity (can be purchased from one)

฿ 90.67

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 108201.25[Not Provided] NoLow Quantity (can be purchased from one)

฿ 100.19

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 108251.25[Not Provided] NoLow Quantity (can be purchased from one)

฿ 124.19

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 108401.25[Not Provided] NoLow Quantity (can be purchased from one)

฿ 141.72

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 108501.25[Not Provided] NoLow Quantity (can be purchased from one)

฿ 11,249.81

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

16 Day(s) 104120.7[Locking Agent Coating] Coat with loosen prevention agent (A-lock)Box/package

฿ 3,981.68

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 10360.5[Black Paint] Black PaintBox/package

฿ 4,234.45

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 103100.5[Black Paint] Black PaintBox/package

฿ 4,929.68

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 103160.5[Black Paint] Black PaintBox/package

฿ 5,308.65

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 103200.5[Black Paint] Black PaintBox/package

฿ 3,981.68

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 104100.7[Black Paint] Black PaintBox/package

฿ 4,234.45

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 104120.7[Black Paint] Black PaintBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Stainless Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shape Standard Screw Type Complete thread