(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Stainless Steel
[Nominal] NO.6 NO.10 1/4
[Surface Processing] None
Part Number |
---|
CSXCSH-SUS-UNCNO.10-1 |
CSXCSH-SUS-UNCNO.10-1+1/2 |
CSXCSH-SUS-UNCNO.10-1+1/4 |
CSXCSH-SUS-UNCNO.10-1/2 |
CSXCSH-SUS-UNCNO.10-3/4 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (inch) | Length L (inch) |
---|---|---|---|---|---|---|---|---|---|
฿ 9,637.94 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | NO.10 | 1 | ||
฿ 12,102.58 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | NO.10 | 1 1/2 | ||
฿ 10,396.26 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | NO.10 | 1 1/4 | ||
฿ 8,057.81 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | NO.10 | 1/2 | ||
฿ 8,816.52 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | NO.10 | 3/4 |
Loading...
Detailed Shape | Disc | Basic Shape | Standard (Round) | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Thread Type | Unified coarse UNC | Tip Shape | Flat End |
Additional Shape | Standard | Sales Unit | Box/package |
How can we improve?
How can we improve?