(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 3.5, 4.2, 4.8
[Material] Stainless Steel
[Surface Processing] Bare / Black Coating
Part Number |
---|
CSTPNT-SUS-TP4.2-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 72.00 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4.2 | 16 | [Not Provided] Fabric | Low Quantity (can be purchased from one) |
Loading...
Thread Type | Self Tapping Screws | Detailed Shape | Pan | Mounting Hole Shape | Tri-Wing |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Stainless Steel | Tip Shape | Cone Point |
Additional Shape | Standard |
Please check the type/dimensions/specifications of the part CSTPNT-SUS-TP4.2-16 in the TRF / Tamper-Proof Screw, Tri-Wing Pan Head Self-Tapping Screw (Type 4, AB Type) series.
Part Number |
---|
CSTPNT-SUS-TP3.5-32 |
CSTPNT-SUS-TP3.5-38 |
CSTPNT-SUS-TP4.2-13 |
CSTPNT-SUS-TP4.2-32 |
CSTPNT-SUS-TP4.8-13 |
CSTPNT-SUS-TP4.8-20 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 81.68 | 1 Piece(s) | 5 Day(s) | 10 | 3.5 | 32 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 90.58 | 1 Piece(s) | 5 Day(s) | 10 | 3.5 | 38 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 72.00 | 1 Piece(s) | 5 Day(s) | 10 | 4.2 | 13 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 6,035.61 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4.2 | 32 | [Not Provided] Fabric | Box/package | ||
฿ 81.68 | 1 Piece(s) | 5 Day(s) | 10 | 4.8 | 13 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |||
฿ 90.58 | 1 Piece(s) | 5 Day(s) | 10 | 4.8 | 20 | [Not Provided] Fabric | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?