(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials]Stainless steel "Mounting hole shape" Tri-Wing "Nominal" NO. 10 "Surface Treatment" none
Part Number |
---|
CSTPNH-SUS-UNFNO.10-3/4 |
CSTPNHB-SUS-UNFNO.10-1 |
CSTPNHB-SUS-UNFNO.10-1/2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (inch) |
---|---|---|---|---|---|---|---|---|
฿ 7,078.45 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 3/4 | ||
฿ 7,678.84 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 1 | ||
฿ 6,383.23 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 1/2 |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Tri-Wing | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No | Thread Type | Unify Fine UNF |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
Nominal of Thread (inch) | NO.10 |
How can we improve?
How can we improve?