(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Security screw made of stainless steel.
[Features]
・Removal is extremely difficult unless a dedicated tool for tamper-proof screws is used.
・[Nominal] 3 4 5 6
・[Material] Stainless Steel
・[Surface Processing] None / Loosening Prevention Coating / Black Coating
[Applications]
・For when you do not want to touch important parts but want to perform maintenance.
・In case of trouble if disassembled and modified.
・To prevent technology leakage in the core part.
・For equipment that is exposed in public places.
・If this screw is loosened, an accident may occur.
Part Number |
---|
CS2PNH-SUS-M3-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96.77 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 6 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Two-Hole | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CS2PNH-SUS-M3-6 in the TRF/Tamper-Proof Screw, Stainless Steel, Two-Hole, Small Pot Screw series.
Part Number |
---|
CS2PNH-SUS-M3-12 |
CS2PNH-SUS-M3-16 |
CS2PNH-SUS-M3-20 |
CS2PNH-SUS-M3-8 |
CS2PNH-SUS-M4-10 |
CS2PNH-SUS-M4-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 96.77 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 12 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |
฿ 96.77 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 16 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |
฿ 96.77 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 20 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |
฿ 96.77 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 8 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |
฿ 86.48 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 10 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |
฿ 87.24 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 12 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?