(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Stainless Steel
[Nominal] NO.6 NO.8 NO.10
[Surface Processing] None
Part Number |
---|
CSTPNH-SUS-UNCNO.6-1 |
CSTPNH-SUS-UNCNO.6-1/2 |
CSTPNH-SUS-UNCNO.6-3/4 |
CSTPNH-SUS-UNCNO.6-3/8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (inch) | Length L (inch) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,182.45 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | NO.6 | 1 | ||
฿ 4,518.58 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | NO.6 | 1/2 | ||
฿ 4,897.94 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | NO.6 | 3/4 | ||
฿ 4,360.65 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | NO.6 | 3/8 |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Tri-Wing | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No | Thread Type | Unified coarse UNC |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
How can we improve?
How can we improve?