(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 4 5 8
[Material] Steel · Stainless Steel
[Surface Processing] None, Black Nickel, Black Paint
Dimensional drawing
Nominal of Thread (d) | Pitch (P) | Drive Size | A | ds | dk | k | V | t | r | da | b | Screw Range | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(Reference) | Standard Dimensions | Tolerance | Standard Dimensions | Tolerance | Standard Dimensions | Tolerance | Max. | Max. | Min. | Min. | Max. | (Reference) | ||||
M4 | 0.7 | T25 | 4.52 | 4 | 0 -0.18 | 7 | 0 ±0.22 | 4 | 0 -0.18 | 0.4 | 2.4 | 2 | 0.2 | 4.7 | 20 | 6-25 |
M5 | 0.8 | T27 | 5.08 | 5 | 8.5 | 5 | 0.5 | 2.8 | 2.4 | 5.7 | 22 | 8-25 | ||||
M8 | 1.25 | T45 | 7.92 | 8 | 0 -0.22 | 13 | 0 ±0.27 | 8 | 0 -0.36 | 0.8 | 3.8 | 3.4 | 0.4 | 9.2 | 28 | 12-.35 |
Part Number |
---|
CSXH-STNB-M4-16 |
CSXH-STNB-M5-8 |
CSXH-STNB-M5-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15.10 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] Steel | [Nickel Plating] Black nickel | Complete thread | ||
฿ 16.00 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] Steel | [Nickel Plating] Black nickel | Complete thread | |
฿ 17.03 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] Steel | [Nickel Plating] Black nickel | Complete thread |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Standard |
Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?