(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A button bolt (hexagon socket button bolt), which has a rounded head shape and is also called a button cap
[Features]
・[Nominal] 4 5 6 8 10
・[Material] Steel · Stainless Steel
・[Surface Processing] None / Bare / Trivalent White
・Mounting hole shape: Hexalobular socket
・Detailed shape: button.
・Screw type: Full screw.
[Applications]
・Used in areas where tampering prevention is required.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11.89 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | |
฿ 17.33 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 30 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | |
฿ 17.33 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | |
฿ 10.33 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 5 | 0.7 | [Steel] Steel | Black Oxide Film | |
฿ 13.10 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 35 | 0.8 | [Steel] Steel | Black Oxide Film | |
฿ 13.70 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 40 | 0.8 | [Steel] Steel | Black Oxide Film | |
฿ 14.31 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 12 | 1.25 | [Steel] Steel | Black Oxide Film | |
฿ 20.13 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] Steel | Black Oxide Film | ||
฿ 22.06 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] Steel | Black Oxide Film | ||
฿ 24.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 45 | 1.25 | [Steel] Steel | Black Oxide Film | |
฿ 26.70 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 25 | 1.5 | [Steel] Steel | Black Oxide Film | |
฿ 53.34 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 50 | 1 | [Stainless Steel] Stainless Steel | [Not Provided] No | |
฿ 52.58 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 40 | 1.25 | [Stainless Steel] Stainless Steel | [Not Provided] No |
Loading...
Detailed Shape | Button | Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Standard |
Sales Unit | Low Quantity (can be purchased from one) | Screw Type | Complete thread |
How can we improve?
How can we improve?