(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 4 5 6
[Material] Steel
[Surface Processing] Bare / Trivalent White / Chromate Plating
Dimensional drawing
Nominal of Thread d | Pitch P | Drive Size | A | dk | ds | k | r | l | ||
---|---|---|---|---|---|---|---|---|---|---|
Reference | Max. | Min. | Max. | Min. | Max. | Min. | Min. | |||
M3 | 0.5 | T10 | 2.83 | 6.72 | 5.54 | 3.00 | 2.86 | 1.86 | 0.1 | 0.7 |
M4 | 0.7 | T20 | 3.94 | 8.96 | 7.53 | 4.00 | 3.82 | 2.48 | 0.2 | 1.05 |
M5 | 0.8 | T25 | 4.52 | 11.2 | 9.43 | 5.00 | 4.82 | 3.1 | 0.2 | 1.4 |
M6 | 1 | T30 | 5.61 | 13.44 | 11.34 | 6.00 | 5.82 | 3.72 | 0.25 | 1.65 |
M8 | 1.25 | T40 | 6.76 | 17.92 | 15.24 | 8.00 | 7.78 | 4.96 | 0.4 | 2.35 |
Part Number |
---|
CSXCSHI-ST3W-M5-15 |
CSXCSHI-ST3W-M6-20 |
CSXCSHI-ST-M5-16 |
CSXCSHI-STCB-M4-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12.98 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 15 | 0.8 | [Trivalent Chromate] Trivalent White | |
฿ 13.92 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 20 | 1 | [Trivalent Chromate] Trivalent White | |
฿ 10.68 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 16 | 0.8 | Black Oxide Film | |
฿ 11.28 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 4 | 10 | 0.7 | [Chromate Plating] Black Chromate |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Steel | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) | Screw Type | Complete thread |
How can we improve?
How can we improve?