(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The No. 1 cross recessed bit type gave its name to the "No. 1 screw"
· Wooden screw with the thickness and length of thin nails. It was designed as an alternative to nails.
· Since the screw outer diameter is thin, it can be screwed in lightly without pilot holes.
· Also, the mating material is unlikely to break and the head diameter is small and does not stand out after use, enabling a clean finish.
· Unlike nails, it has retaining force, as well as remarkably superior pull-out resistance.
· Due to using killed steel and quenching, thread cutting, bending, and cross hole slump are minimized, and even teak and tamo timber can be screw-fastened without pilot holes or dish boring.
· Convenient for frames, floors, and door stops.
Part Number |
---|
MNCSPIB-STNN-2-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,024.40 | SA11 FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 15 Day(s) | 10 | 16 | Steel | Nickel Plating | Nickel Plating |
Loading...
Type | Universal bis | Thread Nominal (M) | 2 | Sales Unit | Box/package |
---|---|---|---|---|---|
Detailed Shape | Disc |
Please check the type/dimensions/specifications of the part MNCSPIB-STNN-2-16 in the No.1 Screw series.
Part Number |
---|
MNCSPIB-410GJB-2-27 |
MNCSPIB-410GJB-2-32 |
MNCSPIB-410GJB-2-36 |
MNCSPIB-STNN-2-19 |
MNCSPIB-STNN-2-24 |
MNCSPIB-STNN-2-32 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,918.70 | 1 Pack(s) | 1,200 Pieces Per Package | 6 Day(s) | 10 | 27 | [Stainless] SUS410 | Silver / copper / tin plated | German Brown plating | ||
฿ 4,312.50 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 32 | [Stainless] SUS410 | Silver / copper / tin plated | German Brown plating | ||
฿ 4,282.02 | 1 Pack(s) | 800 Pieces Per Package | 6 Day(s) | 10 | 36 | [Stainless] SUS410 | Silver / copper / tin plated | German Brown plating | ||
฿ 3,804.88 | 1 Pack(s) | 2,500 Pieces Per Package | 15 Day(s) | 10 | 19 | Steel | Nickel Plating | Nickel Plating | ||
฿ 3,207.83 | 1 Pack(s) | 1,500 Pieces Per Package | 15 Day(s) | 10 | 24 | Steel | Nickel Plating | Nickel Plating | ||
฿ 3,028.46 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 32 | Steel | Nickel Plating | Nickel Plating |
How can we improve?
How can we improve?