(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Round head wood screws used for wood.
[Features]
·Make a pilot hole and tighten it in the same way as a self-tapping screw.
·The more you tighten it, the more it goes into the wood, and about 2/3 of the overall length is the thread section.
·Since threads are not applied to the material sandwiched in the middle, it adheres tightly and the tightening force is strengthened.
·Prevents detents and rattling.
·It is possible to substitute a wood screw with a self-tapping screw that can also be used for resin and metal, but the reverse is not possible.
[Application]
·It is often used at construction sites.
Part Number |
---|
MNPNB-ST-4.1-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,326.22 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 4.1 | 16 | [N/A] Fabric | - |
Loading...
Type | Wooden Screw | Material | Steel | Mounting Hole Shape | Phillips or Flathead |
---|---|---|---|---|---|
Sales Unit | Box/package | Detailed Shape | Round |
Please check the type/dimensions/specifications of the part MNPNB-ST-4.1-16 in the Round Wood Screw (Phillips/Slotted) series.
Part Number |
---|
MNPNB-ST3W-3.8-38 |
MNPNB-STU-3.8-25 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,208.34 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 3.8 | 38 | Trivalent Chromate | Trivalent White | ||
฿ 1,444.62 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | - | 3.8 | 25 | Bright Chromate Plating | Bright Chromate Plating |
How can we improve?
How can we improve?