1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Wood Screw (Slotted)【1,500 Pieces Per Package】 (Part Number)

SA11 FASTENING

Round Wood Screw (Slotted)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,963.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

It is a round wood screw with a straight-slot made of steel. The surface is nickel-plated and sold in boxes and packs.

Part Number
MNPNM-STN-4.1-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,963.42

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 4.1 Length 20
Material Steel Surface Treatment Nickel Plating Surface Treatment (Details) Nickel Plating
Mounting Hole Shape Flathead Sales Unit Box/package Detailed Shape Round

Please check the type/dimensions/specifications of the part MNPNM-STN-4.1-20 in the Round Wood Screw (Slotted) series.