(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 12/14/16/18/20/22/24/25/28/30/32/36/40
[Material] Steel
[Surface Processing] None
[Application/Function] Standard
[Thread Ridge Type] Metric Coarse
Part Number |
---|
RBNB-ST-M14 |
RBNB-ST-M16 |
RBNB-ST-M18 |
RBNB-ST-M20 |
RBNB-ST-M25 |
RBNB-ST-M28 |
RBNB-ST-M32 |
RBNB-ST-M40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|
฿ 497.53 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 14 | ||
฿ 590.48 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 16 | ||
฿ 642.29 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 18 | ||
฿ 704.77 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 20 | ||
฿ 1,243.43 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 25 | ||
฿ 1,347.05 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 28 | ||
฿ 1,492.19 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 32 | ||
฿ 2,279.62 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 40 |
Loading...
Material | Steel | Thread Type | Metric coarse (Left) | Applications, Functions | Standard |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | No |
How can we improve?
How can we improve?