1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Wood Screw【1-2,500 Pieces Per Package】 (MNPNP-ST-3.8-25)

SA11 FASTENING

Round Wood Screw (MNPNP-ST-3.8-25)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

As the name suggests, this is a construction screw used for wood.
[Features]
·Make a pilot hole and tighten it in the same way as a self-tapping screw.
·The more you tighten it, the more it goes into the wood.
·About 2/3 of the overall length is the thread section.
·Threads are not applied to the material sandwiched in the middle.
·In addition to the tightening force strengthened by being in close contact with, it prevents detents and rattling.
·It is possible to substitute a wood screw with a self-tapping screw that can also be used for resin and metal, but the reverse is not possible.
[Applications]
·Often used at construction sites.

Part Number
MNPNP-ST-3.8-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit Detailed Shape

฿ 721.53

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

6 Day(s) 103.825Steel[N/A] Fabric-Box/packageRound

Loading...

  1. 1

Basic Information

Type Wooden Screw

Please check the type/dimensions/specifications of the part MNPNP-ST-3.8-25 in the Round Wood Screw series.

Products with similar specification

Part Number
MNPNP-430-3.1-20
MNPNP-430-3.1-25
MNPNP-430-3.5-16
MNPNP-ST-3.8-32
MNPNP-ST-3.8-38
MNPNP-ST-4.1-50
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit Detailed Shape

฿ 1,402.84

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 103.120[Stainless] Stainless Steel--Box/packageRound (SUS430)

฿ 1,918.06

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 103.125[Stainless] Stainless Steel--Box/packageRound (SUS430)

฿ 3,533.03

1 Pack(s)

2,000 Pieces Per Package

15 Day(s) 103.516[Stainless] Stainless Steel--Box/packageRound (SUS430)

฿ 1,128.00

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 103.832Steel[N/A] Fabric-Box/packageRound

฿ 982.06

1 Pack(s)

700 Pieces Per Package

6 Day(s) 103.838Steel[N/A] Fabric-Box/packageRound

฿ 860.58

1 Pack(s)

400 Pieces Per Package

6 Day(s) 104.150Steel[N/A] Fabric-Box/packageRound