(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The separate structure also makes installation and removal after shaft assembly easy.
· Lightweight and inexpensive compared to cut parts.
· The mounting hole can be used to secure the shaft.
Part Number |
---|
BS10CP4 |
BS10SP4 |
BS12CP4 |
BS12SP4 |
BS15CP4 |
BS15SP4 |
BS20CP4 |
BS20SP4 |
BS25CP4 |
BS25SP4 |
BS30CP4 |
BS30SP4 |
BS36CP4 |
BS36SP4 |
BS40CP4 |
BS40SP4 |
BS45CP4 |
BS45SP4 |
BS50CP4 |
BS50SP4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Plate Thickness T (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 414.23 | IWT SHAFT BRACKET BS*CP | 1 Piece(s) | 8 Day(s) | 10 | 10 | 39 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 553.32 | IWT SHAFT BRACKET BS*SP | 1 Piece(s) | 8 Day(s) | 10 | 10 | 39 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 429.96 | IWT SHAFT BRACKET BS*CP | 1 Piece(s) | 8 Day(s) | 10 | 12 | 41 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 593.23 | IWT SHAFT BRACKET BS*SP | 1 Piece(s) | 8 Day(s) | 10 | 12 | 41 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 445.68 | IWT SHAFT BRACKET BS*CP | 1 Piece(s) | 8 Day(s) | 10 | 15 | 44 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 633.14 | IWT SHAFT BRACKET BS*SP | 1 Piece(s) | 8 Day(s) | 10 | 15 | 44 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 469.87 | IWT SHAFT BRACKET BS*CP | 1 Piece(s) | 8 Day(s) | 10 | 20 | 48 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 693.00 | IWT SHAFT BRACKET BS*SP | 1 Piece(s) | 8 Day(s) | 10 | 20 | 48 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 485.59 | IWT SHAFT BRACKET BS*CP | 1 Piece(s) | 8 Day(s) | 10 | 25 | 53 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 732.91 | IWT SHAFT BRACKET BS*SP | 1 Piece(s) | 8 Day(s) | 10 | 25 | 53 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 501.92 | IWT SHAFT BRACKET BS*CP | 1 Piece(s) | 8 Day(s) | 10 | 30 | 58 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 772.82 | IWT SHAFT BRACKET BS*SP | 1 Piece(s) | 8 Day(s) | 10 | 30 | 58 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 533.36 | IWT SHAFT BRACKET BS*CP | 1 Piece(s) | 8 Day(s) | 10 | 36 | 63 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 812.73 | IWT SHAFT BRACKET BS*SP | 1 Piece(s) | 8 Day(s) | 10 | 36 | 63 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 573.27 | IWT SHAFT BRACKET BS*CP | 1 Piece(s) | 8 Day(s) | 10 | 40 | 68 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 852.64 | IWT SHAFT BRACKET BS*SP | 1 Piece(s) | 8 Day(s) | 10 | 40 | 68 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 613.18 | IWT SHAFT BRACKET BS*CP | 1 Piece(s) | 8 Day(s) | 10 | 45 | 79 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 892.55 | IWT SHAFT BRACKET BS*SP | 1 Piece(s) | 8 Day(s) | 10 | 45 | 79 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 653.09 | IWT SHAFT BRACKET BS*CP | 1 Piece(s) | 8 Day(s) | 10 | 50 | 86 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 932.46 | IWT SHAFT BRACKET BS*SP | 1 Piece(s) | 8 Day(s) | 10 | 50 | 86 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA |
Loading...
Fastening Method | Separate | Specifications | With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | 4-Hole | Shaft Shape | Square Shaft |
How can we improve?
How can we improve?