(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The separate structure also makes installation and removal after shaft assembly easy.
· Lightweight and inexpensive compared to cut parts.
Part Number |
---|
BS10C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Plate Thickness T (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 374.32 | IWT SHAFT BRACKET BS*C | 1 Piece(s) | 8 Day(s) | 10 | 10 | 39 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish |
Loading...
Fastening Method | Separate | Specifications | Standard | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No | Shaft Shape | Square Shaft |
Please check the type/dimensions/specifications of the part BS10C in the Shaft Bracket for Normal Type Square Shaft series.
Part Number |
---|
BS10S |
BS12C |
BS12S |
BS15C |
BS15S |
BS20C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Plate Thickness T (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 473.49 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 39 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 390.05 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 41 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 513.41 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 41 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 405.77 | 1 Piece(s) | 8 Day(s) | 10 | 15 | 44 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 553.32 | 1 Piece(s) | 8 Day(s) | 10 | 15 | 44 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 429.96 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 48 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish |
How can we improve?
How can we improve?