1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Linear Stopper with Urethane Bolt LSY-N-U Type (1) (LSY-03N-U)

IWT LINEAR GUIDE PARTS LSY

Linear Stopper with Urethane Bolt LSY-N-U Type (1) (LSY-03N-U)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSY-03N-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Series Corresponding to THK Height
(mm)
Included Bolt

฿ 880.46

IWT LINEAR GUIDE PARTS LSY 1 Piece(s) 8 Day(s) 10SS400Black oxide finishSRS20M19M5×20

Loading...

  1. 1

Basic Information

Type_01 Stopper Width(mm) 32 Thickness(mm) 25
Dowel Pins 4X10

Please check the type/dimensions/specifications of the part LSY-03N-U in the Linear Stopper with Urethane Bolt LSY-N-U Type (1) series.

Products with similar specification

Part Number
LSY-03SN-U
LSY-04N-U
LSY-04SN-U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series Corresponding to THK Height
(mm)
Included Bolt

฿ 1,082.43

1 Piece(s) 8 Day(s) 10SUS304NASRS20M19M5×20

฿ 880.46

1 Piece(s) 8 Day(s) 10SS400Black oxide finishSRS25M23M6×25

฿ 1,082.43

1 Piece(s) 8 Day(s) 10SUS304NASRS25M23M6×25