(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A raised countersunk head screw for building materials that is tightened by making a pilot hole in the same way as a self-tapping screw.
[Features]
·As the name suggests, screws used for wood.
·The more you tighten it, the more it goes into the wood.
·About 2/3 of the overall length is the thread section.
·Threads are not applied to the material sandwiched in the middle.
·In addition to the tightening force strengthened by being in close contact with, it prevents detents and rattling.
·It is possible to substitute a wood screw with a self-tapping screw that can also be used for resin and metal, but the reverse is not possible.
[Application]
·Often used at construction sites.
Part Number |
---|
MNRDP-SUSTHW-4.5-32 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length | Material | Surface Treatment | Surface Treatment (Details) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,320.64 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 4.5 | 32 | [Stainless] Stainless Steel | [Paint / Coating] Painting / Coating | Head Paint (White) | Box/package |
Loading...
Type | Wooden Screw | Detailed Shape | Round Countersunk Head |
---|
How can we improve?
How can we improve?