1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Countersunk Head Wooden Screw【1-5,000 Pieces Per Package】 (MNCSP-BR-4.8-20)

SA11 FASTENING

Countersunk Head Wooden Screw (MNCSP-BR-4.8-20)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A screw used to fasten wood.
[Features]
·Wood screws are basically the same as tapping screws, by drilling pilot holes and then tightening them with a screwdriver.
·When drilling a pilot hole, use a drill or drill to make the hole about 70% the thickness of the wood screw.
·Material: Steel/brass/stainless steel.

Part Number
MNCSP-BR-4.8-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit Detailed Shape

฿ 23.81

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 104.820Brass_[N/A] Fabric-Low Quantity (can be purchased from one)Disc

Loading...

  1. 1

Basic Information

Type Wooden Screw

Please check the type/dimensions/specifications of the part MNCSP-BR-4.8-20 in the Countersunk Head Wooden Screw series.

Products with similar specification

Part Number
MNCSP-430-2.4-10
MNCSP-430-2.4-16
MNCSP-430-2.7-13
MNCSP-BR-5.1-56
MNCSP-BR-5.8-45
MNCSP-BR-6.2-45
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit Detailed Shape

฿ 667.43

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 102.410[Stainless] Stainless Steel--Box/packagePlate (SUS430)

฿ 889.91

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 102.416[Stainless] Stainless Steel--Box/packagePlate (SUS430)

฿ 1,511.62

1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 102.713[Stainless] Stainless Steel--Box/packagePlate (SUS430)

฿ 3,488.13

1 Pack(s)

200 Pieces Per Package

6 Day(s) 105.156Brass_[N/A] Fabric-Box/packageDisc

฿ 3,725.42

1 Pack(s)

200 Pieces Per Package

6 Day(s) 105.845Brass_[N/A] Fabric-Box/packageDisc

฿ 4,400.52

1 Pack(s)

200 Pieces Per Package

6 Day(s) 106.245Brass_[N/A] Fabric-Box/packageDisc