(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The best cover for screw protection.
[Features]
・Simply put on the tip of a screw or the like, or the head of a hexagon bolt.
・[Nominal] 3/4/5/6/10/16/22
・[Material] Resin
[Applications]
・For injury prevention, safety measures, and screw protection.
Part Number |
---|
SDC-PCPCB-M3-5 |
SDC-PCPCB-M4-15 |
SDC-PCPCB-M5-10 |
SDC-PCPCB-M6-10 |
SDC-PCPCB-M6-20 |
SDC-PCPCB-M10-15 |
SDC-PCPCB-M16-20 |
SDC-PCPCB-M22-30 |
SDC-PCPCW-M3-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Nominal Thread Size (M) | Material | Nominal of Thread (M) | Length (mm) | Color | Apply Hole Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16.21 ฿ 2.57 | FASTENING | 1 Piece(s) | Same day | 3 | KOBASOL SH-108 | 3 | 5 | Black | 2.5 | ||
฿ 4.35 ฿ 3.32 | FASTENING | 1 Piece(s) | Same day | 4 | KOBASOL SH-108 | 4 | 15 | Black | 3.5 | ||
฿ 7.62 ฿ 2.86 | FASTENING | 1 Piece(s) | Same day | 5 | KOBASOL SH-108 | 5 | 10 | Black | 4.5 | ||
฿ 7.96 ฿ 3.18 | FASTENING | 1 Piece(s) | Same day | 6 | SH1075SK-N | 6 | 10 | Black | 5.5 | ||
฿ 39.01 ฿ 1.18 | FASTENING | 1 Piece(s) | Same day | 6 | KOBASOL SH-108 | 6 | 20 | Black | 5.5 | ||
฿ 7.43 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | KOBASOL SH-108 | 10 | 15 | Black | 8.5 | ||
฿ 13.51 ฿ 6.37 | FASTENING | 1 Piece(s) | Same day | 16 | KOBASOL SH-108 | 16 | 20 | Black | 14 | ||
฿ 29.72 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 22 | KOBASOL SH-108 | 22 | 30 | Black | 20 | |
฿ 3.99 ฿ 3.59 | FASTENING | 1 Piece(s) | Same day | 3 | KOBASOL SH-108 | 3 | 10 | White | 2.5 |
Loading...
Sales Unit | Low Quantity (can be purchased from one) |
---|
How can we improve?
How can we improve?