(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Size (M)]5/6/8/10/12/16/18 "Material" KoBASOL SH-108
Please check the type/dimensions/specifications of the part CVRGR-PCTY-M6-10 in the Round End Cover series.
Part Number |
---|
CVRGR-PCPCW-M10-40 |
CVRGR-PCPCW-M10-50 |
CVRGR-PCPCW-M12-15 |
CVRGR-PCTY-M6-20 |
CVRGR-PCTY-M8-15 |
CVRGR-PCTY-M8-20 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 632.13 | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | ||
฿ 648.77 | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | ||
฿ 706.45 | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | ||
฿ 6.26 | 1 Piece(s) | Available | 5 Day(s) | ||
฿ 651.87 | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | ||
฿ 6.26 | 1 Piece(s) | Available | 5 Day(s) |
How can we improve?
How can we improve?