1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Concentric Retaining Ring for Hole (with Hole) (JIS Standard) Made by Heiwa Hatsujyo

SA11 FASTENING

Concentric Retaining Ring for Hole (with Hole) (JIS Standard) Made by Heiwa Hatsujyo
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 159.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

·Concentric internal retaining rings. [Nominal]95. [Material] steel.

 
Part Number
LSRCUOVA-ST-NO.95
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 159.88

SA11 FASTENING 1 Piece(s) Available 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C concentric retainer rings Nominal 95
Material Steel Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring
Shaft or Hole Used d1 (Reference)(mm) 95 Applicable Shaft or Hole d2 (Reference)(mm) 98.5 Outer Diameter D(mm) 100
Thickness t(mm) 3

Please check the type/dimensions/specifications of the part LSRCUOVA-ST-NO.95 in the Concentric Retaining Ring for Hole (with Hole) (JIS Standard) Made by Heiwa Hatsujyo series.