(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal]ER-1.5 to 12. [Main Body Material]Steel/Stainless steel.
Part Number |
---|
LSREA-ST-NO.3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Outer Diameter D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,171.35 | SA11 FASTENING | 1 Pack(s) | 10,000 Pieces Per Package | 16 Day(s) | 10 | ER-3 | Steel | 4.0–5.0 | 3 | 7 | 0.6 |
Loading...
Type | Radial direction mounting | Shape | E Type Retaining Ring | Sales Unit | Box/package |
---|---|---|---|---|---|
Product Type | Retaining Ring |
Please check the type/dimensions/specifications of the part LSREA-ST-NO.3 in the E Type Circlip (E Ring) Stack Made by Heiwa Hatsujyo Industry series.
Part Number |
---|
LSREA-ST-NO.1.5 |
LSREA-ST-NO.2 |
LSREA-ST-NO.4 |
LSREA-ST-NO.5 |
LSREA-ST-NO.6 |
LSREC-ST-NO.3 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Outer Diameter D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,105.15 | 1 Pack(s) | 10,000 Pieces Per Package | 15 Day(s) | 10 | ER-1.5 | Steel | 2.0–2.5 | 1.5 | 4 | 0.4 | ||
฿ 3,918.19 | 1 Pack(s) | 10,000 Pieces Per Package | 16 Day(s) | 10 | ER-2 | Steel | 2.5~3.2 | 2 | 5 | 0.4 | ||
฿ 4,834.84 | 1 Pack(s) | 10,000 Pieces Per Package | 16 Day(s) | 10 | ER-4 | Steel | 5.0~7.0 | 4 | 9 | 0.6 | ||
฿ 6,541.16 | 1 Pack(s) | 10,000 Pieces Per Package | 16 Day(s) | 10 | ER-5 | Steel | 6.0~8.0 | 5 | 11 | 0.6 | ||
฿ 8,500.26 | 1 Pack(s) | 10,000 Pieces Per Package | 16 Day(s) | 10 | ER-6 | Steel | 7.0 to 9.0 | 6 | 12 | 0.8 | ||
฿ 7,710.19 | 1 Pack(s) | 10,000 Pieces Per Package | 16 Day(s) | 10 | ER-3 | [Stainless Steel] Stainless Steel | 4.0–5.0 | 3 | 7 | 0.6 |
How can we improve?
How can we improve?