(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SPHA-ST-PT1 |
SPHA-ST-PT1/2 |
SPHA-ST-PT1/4 |
SPHA-ST-PT1/8 |
SPHA-ST-PT3/4 |
SPHA-ST-PT3/8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (R) | Length (mm) | Wrench Flats |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,528.00 | FASTENING | 1 Pack(s) | 40 Pieces Per Package | 6 Day(s) | 10 | 1 | 17.5 | 17 | ||
฿ 3,377.91 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 6 Day(s) | 10 | 1/2 | 12.5 | 10 | ||
฿ 4,986.67 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 1/4 | 10 | 6 | ||
฿ 11,740.96 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 6 Day(s) | 10 | 1/8 | 7 | 5 | ||
฿ 4,105.15 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 6 Day(s) | 10 | 3/4 | 14 | 14 | ||
฿ 3,828.96 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 3/8 | 10 | 8 |
Loading...
Shape | Standard | Mounting Hole Shape | Hex Socket | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Fabric | Plug Type | Sunk Head Plug | Thread Part Dry Seal | NA |
Sales Unit | Box/Package |
How can we improve?
How can we improve?