1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SE Type Ring (with shaft) (Iwata Specifications) Iwata Denko

SA11 FASTENING

SE Type Ring (with shaft) (Iwata Specifications) Iwata Denko
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 64.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

·SE type ring (external). [Nominal]SE-19. [Material] steel.

Part Number
LSRSE-ST-NO.19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 64.77

SA11 FASTENING 1 Piece(s) Available 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Nominal SE-19
Material Steel Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring
Shaft or Hole Used d1 (Reference)(mm) 18.7 Outer Diameter D(mm) 25.4 Thickness t(mm) 0.4

Please check the type/dimensions/specifications of the part LSRSE-ST-NO.19 in the SE Type Ring (with shaft) (Iwata Specifications) Iwata Denko series.