1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GV-Type Ring (for Shaft) (Iwata Standard) Made by Iwata【100 Pieces Per Package】

SA11 FASTENING

GV-Type Ring (for Shaft) (Iwata Standard) Made by Iwata
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,215.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

·GV type ring (external). [Nominal]GV-58. [Material] steel.

Part Number
LSRGV-ST-NO.58
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 8,215.74

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

16 Day(s) 10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Round S-shaped Retaining Rings Nominal GV-58
Material Steel Sales Unit Box/package Product Type Retaining Ring
Shaft or Hole Used d1 (Reference)(mm) 53.8 Outer Diameter D(mm) 65.4 Thickness t(mm) 2

Please check the type/dimensions/specifications of the part LSRGV-ST-NO.58 in the GV-Type Ring (for Shaft) (Iwata Standard) Made by Iwata series.