1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OV-Type Ring (for Hole) (Iwata Standard) Made by Iwata【1-100 Pieces Per Package】 (Part Number)

OV-Type Ring (for Hole) (Iwata Standard) Made by Iwata
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 21.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] OV-21 OV-27 OV-36 OV-38 OV-48 OV-62 OV-68 OV-85
[Material] Steel

 
Part Number
LSROV-ST-NO.21
LSROV-ST-NO.36
LSROV-ST-NO.62
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Outer Diameter D
(mm)
Thickness t
(mm)

฿ 21.26

FASTENING 1 Piece(s) Available 6 Day(s) 10OV-21Low Quantity (can be purchased from one)22.522.51

฿ 3,510.86

FASTENING 1 Pack(s)

100 Pieces Per Package

13 Day(s) 10OV-36Box/package38.838.81.5

฿ 167.74

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10OV-62Low Quantity (can be purchased from one)66.266.22

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape Round R-shaped Retaining Rings Material Steel
Retaining Ring Type Inner Wheel Stopper Product Type Retaining Ring