1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CE Type Ring (for Shaft) (Iwata Standard) made by IWATA DENKO

FASTENING

CE Type Ring (for Shaft) (Iwata Standard) made by IWATA DENKO
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 19.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] CE-25.4 CE-34
[Material] Steel

Part Number
LSRCE-ST-NO.25.4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 19.43

FASTENING 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape C-shaped retaining ring for axis Nominal CE-25.4
Material Steel Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring
Shaft or Hole Used d1 (Reference)(mm) 22.44 Outer Diameter D(mm) 29.21 Thickness t(mm) 1

Please check the type/dimensions/specifications of the part LSRCE-ST-NO.25.4 in the CE Type Ring (for Shaft) (Iwata Standard) made by IWATA DENKO series.